![]() |
Temperature element | NTC20k |
Temperature range | 10 ... 40 oC |
R.H. range | 10 ... 95 %rh |
R.H. sensing element | capacitive |
Power supply | 24 Vacdc | 0.15 VA |
Mounting place | internal wall |
Housing (HxWxD) | 104 mm | 99 mm | 30 mm |
Wiring terminals | 5 |
Output Signal | 0..10V: Rel.Humidity |
IP class | IP30 |