t7560a1036-ge51
t7560a1036-ge51colres.jpgDownloads
t7560a1036-ge51bwhres.tifDownloads
Room temperature sensor with digital display. With setpoint adjustment, occupancy extension, lights on/off/dim buttons and on/off button.
Display functions room temperature, setpoint temperature, occupancy status
Temperature element NTC20k
Temperature range 10 ... 40 oC
Setpoint knob -5 ... 5 oC
Extra setp. knob 12 ... 30 oC
Occupancy switch on/off
Power supply 24 Vac | 2 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Wiring terminals 7
Model blue knobs/wheel
Additional description Tool-free configuration:
relative / absolute setpoint
enable/disable space temperature display
centigrade/fahrenheit
TypeDownloads
 TXTPDF
T7560A1036 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
LON/BACnet connection board (5 pieces)T7460-LONJACK TXT
Blind cover for T7560 knobs (50 pieces)T7560BLINDS TXT
Spare parts

wmsps-4-ge51
wmsps-4-ge51colres.jpgDownloads
wmsps-4-ge51bwhres.tifDownloads
WMSPS-4
wmsps-6-ge51
wmsps-6-ge51colres.jpgDownloads
wmsps-6-ge51bwhres.tifDownloads
WMSPS-6
DescriptionAdditional Product TypeDownloads
 TXTPDF
Round knob, white (25 pieces)WMSPS-4 TXT
Setpoint wheel, white, unprinted (25 pieces)WMSPS-6 TXT