t7560a-nl01
t7560a-nl01colres.jpgDownloads
t7560a-nl01bwhres.tifDownloads
Room temperature sensor with digital display, for Excel 10 and Excel 50..800 controllers. With setpoint adjustment, occupancy extension, fan speed button and on/off button. Model with R.H.-sensor.
Display functions room temperature, setpoint temperature, occupancy status, fan speed status
Temperature element NTC20k
Temperature range 10 ... 40 oC
Setpoint knob -5 ... 5 oC
Extra setp. knob 12 ... 30 oC
Occupancy switch on/off
Fan switch configurable
Power supply 24 Vac | 2 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Additional description Tool-free configuration:
number of fan speeds
relative / absolute setpoint
enable/disable space temperature display
centigrade/fahrenheit
R.H. rangeR.H. sensing elementR.H. output signalWiring terminalsModelTypeDownloads
%rh     TXTPDF
7blue knobs/wheelT7560A1000 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
7white knobs/wheelT7560A1026 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
7white knobs/wheel/fahrenheitT7560A1018 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
5 ... 90capacitive0..10V=8blue knobs/wheelT7560B1008 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
5 ... 90capacitive0..10V=8white knobs/wheelT7560B1024 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
LON/BACnet connection board (5 pieces)T7460-LONJACK TXT
Blind cover for T7560 knobs (50 pieces)T7560BLINDS TXT