![]() |
IP class | IP30 |
Temperature element | NTC20k |
Temperature range | 6 ... 40 oC |
Mounting place | internal wall |
Housing (HxWxD) | 56 mm | 46 mm | 19.3 mm |
Wiring terminals | 2 |
Type of terminals | spring |
Additional description | T7470A1009 will be delivered as one set of 5 sensors. |