![]() |
|
Temperature element | Pt1000 |
Temperature range | 6 ... 40 oC |
Mounting place | internal wall |
Housing (HxWxD) | 104 mm | 99 mm | 30 mm |
IP class | IP30 |
|
|||
Type | Downloads | ||
---|---|---|---|
TXT | |||
T7460A1018 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Engineering Manual (English) |