t7460a-ge51
t7460a-ge51colres.jpgDownloads
t7460a-ge51bwhres.tifDownloads
Room temperature sensor for Excel 10/12 and Excel 50..800 controllers. Models available with setpoint adjustment, occupancy extension and fan switch.
LED functions LED on or blinking in case of bypass, LED functions programmable with Excel 20..800 controllers
Temperature element NTC20k
Temperature range 10 ... 35 oC
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Additional description Models with setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
t7460a-ge51
t7460a-ge51colres.jpgDownloads
t7460a-ge51bwhres.tifDownloads
T7460A
t7460b-ge51
t7460b-ge51colres.jpgDownloads
t7460b-ge51bwhres.tifDownloads
T7460B
t7460c-ge51
t7460c-ge51colres.jpgDownloads
t7460c-ge51bwhres.tifDownloads
T7460C
t7460d-ge51
t7460d-ge51colres.jpgDownloads
t7460d-ge51bwhres.tifDownloads
T7460D
t7460e-ge51
t7460e-ge51colres.jpgDownloads
t7460e-ge51bwhres.tifDownloads
T7460E
t7460f-ge51
t7460f-ge51colres.jpgDownloads
t7460f-ge51bwhres.tifDownloads
T7460F
Setpoint knobExtra setp. knobOccupancy switchFan switchTypeDownloads
oCoC   TXTPDF
T7460A1001 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
-5 ... 512 ... 30T7460B1009 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
-5 ... 512 ... 30auto/bypassT7460C1007 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
-5 ... 512 ... 30auto/off/1/2/3T7460D1005 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
-5 ... 512 ... 30auto/bypassauto/off/onT7460E1002 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
-5 ... 512 ... 30auto/bypassauto/off/1/2/3T7460F1000 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
LON connection board (5 pieces)T7460LONJACK TXT
Spare parts for all T7460 models

wmsps-1-ge51
wmsps-1-ge51colres.jpgDownloads
wmsps-1-ge51bwhres.tifDownloads
WMSPS-1
wmsps-2-ge51
wmsps-2-ge51colres.jpgDownloads
wmsps-2-ge51bwhres.tifDownloads
WMSPS-2
wmsps-3-ge51
wmsps-3-ge51colres.jpgDownloads
wmsps-3-ge51bwhres.tifDownloads
WMSPS-3
wmsps-4-ge51
wmsps-4-ge51colres.jpgDownloads
wmsps-4-ge51bwhres.tifDownloads
WMSPS-4
DescriptionAdditional Product TypeDownloads
 TXTPDF
Blind cover, blue (25 pieces)WMSPS-1 TXT
Blind cover, white (25 pieces)WMSPS-2 TXT
Round knob, blue (25 pieces)WMSPS-3 TXT
Round knob, white (25 pieces)WMSPS-4 TXT
Spare parts for T7460B,C,D,E,F

wmsps-8-ge51
wmsps-8-ge51colres.jpgDownloads
wmsps-8-ge51bwhres.tifDownloads
WMSPS-8
wmsps-9-ge51
wmsps-9-ge51colres.jpgDownloads
wmsps-9-ge51bwhres.tifDownloads
WMSPS-9
DescriptionAdditional Product TypeDownloads
 TXTPDF
Setpoint wheel, blue (scale +/-5K) (25 pieces)WMSPS-8 TXT
Setpoint pack, consists of 1 blind cover white, 1 setpoint wheel blue (scale 12..30). 1 setpointwheel white (scale 12..30), 1 setpointwheel white, scale +/-5 (10 complete setpoint packs)WMSPS-9 TXT
Spare parts for T7460D,E,F

wmsps-10-ge51
wmsps-10-ge51colres.jpgDownloads
wmsps-10-ge51bwhres.tifDownloads
WMSPS-10
DescriptionAdditional Product TypeDownloads
 TXTPDF
Fanspeed knob (50 pieces)WMSPS-10 TXT
Spare parts for T7460C,E,F

wmsps-11-ge51
wmsps-11-ge51colres.jpgDownloads
wmsps-11-ge51bwhres.tifDownloads
WMSPS-11
DescriptionAdditional Product TypeDownloads
 TXTPDF
Occupancy button (50 pieces)WMSPS-11 TXT