![]() |
|
Housing material | glass fibre reinforced ABS |
Ambient temperature | -20 ... 70 oC |
Thermostat application | room thermostat, industrial |
Mounting place | internal wall |
Setpoint device | knob |
|
|||||||||
Temp. setpoint range | Differential setting range | Switch function/capacity | Differential fixed | IP class | Reset function | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|
oC | K | K | TXT | ||||||
0 ... 60 | — | SPDT 250Vac 10A (1,5A) | 1.5 | IP54 | automatic reset | T6120A1005 |
![]() | ||
Specification sheet (English) Specification sheet (German) Specification sheet (Italian) Specification sheet (Hungarian) Certificate (German) Certificate (English) Certificate (Russian) | |||||||||
-30 ... 30 | between stages: 2 ... 10 | 2x SPDT 250Vac 15A (8A) | 1 | IP65 | both stages automatic | T6120B1003 |
![]() | ||
Specification sheet (English) Specification sheet (German) Specification sheet (Italian) Specification sheet (Hungarian) Certificate (German) Certificate (English) Certificate (Russian) |