stw-tr-ge51
stw-tr-ge51colres.jpgDownloads
stw-tr-ge51bwhres.tifDownloads
Sealing pipe thermostat with well.
For safety temperature control, and in addition high temperature shut-off functionality.
IP class IP54
Housing material Aluminium diecasting with plastic cover
Ambient temperature 0 ... 80 oC
Switch function/capacity safety control switch SPDT 230 Vac, 10 A; shut-off temperature switch SPST 230 Vac, 10 A
Immersion depth 150 mm
Certificates TUEV-approval TR/STW(STB)899 S
Thermostat application immersion tube therm. + controller
Reset function automatic reset
Setpoint device inside+outside
Temp. setpoint range 20/20 ... 150/150 oC
Mounting place in pipe
Immersion well material red brass, nickel plated
Immersion well thread R1/2"
Max. perm. temp. at sensor 175 oC
Additional description Safety control switching differential approx. 4% of setpoint value. Shut-off temperature: 20..150 oC adjustable.
TypeDownloads
 TXTPDF
STW+TR TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Hungarian) Certificate (German) Certificate (English) Certificate (Russian)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Steel well R1/2" x 150 mmT5NST TXT