![]() |
|
IP class | IP54 |
Housing material | Aluminium diecasting with plastic cover |
Ambient temperature | 0 ... 80 oC |
Switch function/capacity | SPDT 230 Vac, 10 A |
Certificates | TUEV-approval STW(STB)894 S |
Thermostat application | immersion tube thermostat |
Reset function | automatic reset |
Setpoint device | inside |
Temp. setpoint range | 20 ... 150 oC |
Mounting place | in pipe |
Immersion depth | 150 mm |
Immersion well material | red brass, nickel plated |
Immersion well thread | R1/2" |
Max. perm. temp. at sensor | 175 oC |
Additional description | Fixed switching differential approx. 4% of setpoint value. |