stb-tr-ge51
stb-tr-ge51colres.jpgDownloads
stb-tr-ge51bwhres.tifDownloads
Sealing pipe thermostat with well.
For safety temperature control, and in addition high temperature shut-off functionality.
IP class IP54
Housing material Aluminium diecasting with plastic cover
Ambient temperature 0 ... 80 oC
Switch function/capacity safety control switch SPDT 230 Vac, 10 A; shut-off temperature switch SPST 230 Vac, 10 A
Immersion depth 150 mm
Certificates TUEV-approval TR/STB 900
Thermostat application immersion tube therm. + controller
Reset function reset button
Setpoint device inside+outside
Temp. setpoint range 30/30 ... 110/110 oC
Mounting place in pipe
Immersion well material red brass, nickel plated
Immersion well thread R1/2"
Max. perm. temp. at sensor 130 oC
Additional description Safety control switching differential approx. 4% of setpoint value. Shut-off temperature: 30..110 oC adjustable.