sf-b-ge51
sf-b-ge51colres.jpgDownloads
sf-b-ge51bwhres.tifDownloads
Strap diameter maximum 110 mm.
Protection class IP65
Output signal 0..10V
Housing (HxWxD) 56 mm | 81 mm | 40 mm 
Mounting place strap on pipe
Wiring terminals 3
Power supply 24 Vacdc | 0.3 VA 
Additional description Humidity 5..95 %rh, non condensing.
Temperature rangeTypeDownloads
oC TXTPDF
0 ... 50SFV-050-1B65 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
0 ... 100SFV-100-1B65 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)