![]() |
|
Housing (HxWxD) | 56 mm | 81 mm | 40 mm |
Mounting place | strap on pipe |
Wiring terminals | 3 |
Power supply | 24 Vacdc | 0.3 VA |
IP class | IP65 |
Temperature range | 0 ... 50 oC |
Output Signal | 4..20mA: Temperature |
Additional description | Humidity 5..95 %rh, non condensing. |