sf-b-ge51
sf-b-ge51colres.jpgDownloads
sf-b-ge51bwhres.tifDownloads
Strap diameter maximum 110 mm.
Temperature range -30 ... 110 oC
Housing (HxWxD) 56 mm | 81 mm | 40 mm 
Mounting place strap on pipe
Wiring terminals 2
Temperature element Pt1000
IP class IP65
TypeDownloads
 TXTPDF
SF00-B65 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)