sf-b-ge51
sf-b-ge51colres.jpgDownloads
sf-b-ge51bwhres.tifDownloads
Strap diameter maximum 110 mm.
Temperature range -30 ... 110 oC
Housing (HxWxD) 56 mm | 81 mm | 40 mm 
Mounting place strap on pipe
Wiring terminals 2
Temperature element Ni1000
Protection classTypeDownloads
  TXTPDF
IP54SF01-B54 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
IP65SF01-B65 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)