![]() |
|
Switch function/capacity | SPDT, capacity 250Vac, 15(8) A |
Setpoint device | screw |
Sensing element | paddle |
Flow setpoint range | 0.6 ... 165 m3/h pipe size dependent |
Outputs | 1xSPDT |
Mounting place | in pipe |
Immersion depth | paddle dependent, 25..300 mm |
IP class | IP65 |
Media temp. | -40 ... 120 oC |