Switch function/capacity | SPDT, capacity 250 Vac, 15(8) A |
Setpoint device | screw |
Sensing element | paddle |
Flow setpoint range | 2.5 ... 9.2 m/s |
Outputs | 1xSPDT |
Mounting place | air duct |
Immersion depth | 175 mm |
IP class | IP65 |
Medium type | air |
Max. pressure | 0.25 bar |
Media temp. | -40 ... 85 oC |