Protection class | IP54 when mounted on a horizontal shaft |
End switch function/capacity | models with 2 SPDT switches 250 V 5(3) A; fixed setting at 7o and 85o |
Shaft mounting | for round shafts 13..26 mm; square shafts 13..19 mm |
Spring return | yes |
Spring return timing | 15 s |
Runtime | 15 s |
Supply voltage | 230 Vac |
Cable length | 1000 mm |
Torque | 20 Nm |