s1024ge51
s1024ge51colres.jpgDownloads
s1024ge51bwhres.tifDownloads
Direct-coupled actuator with self-centering shaft adapter.
For the operation of quarter-turn air dampers in safety related applications requiring springreturn fail-safe operation (e.g. frost protection).
For VBF ball valves
Protection class IP54
Position indication rotational angle scales 0..90o, 90..0o
End switch function/capacity models with 2 SPDT switches 250 V, 3 (1,5) A; fixed setting at 7o and 85o
Shaft mounting for round shafts 10..27 mm; square shafts 13..19 mm
Spring return yes
Manual operation yes
Spring return timing 20 s
Additional description
Rotation direction selectable by flipping the actuator 180o around its vertical axis.
Actuator supplied with complete package mounting parts.
Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
Removable wiring box, without cable gland (M16x1,5).
Actuator can be locked and manually wound.
Supply voltageControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
    sNmm2 TXTCADPDF
24 Vac/dc2-ptoptional45101.5S1024-2POS TXT CAD
PDF
Specification sheet (English)
24 Vac/dc2-pt245101.5S1024-2POS-SW2 TXT CAD
PDF
Specification sheet (English)
230 Vac2-ptoptional45101.5S10230-2POS TXT CAD
PDF
Specification sheet (English)
230 Vac2-pt245101.5S10230-2POS-SW2 TXT CAD
PDF
Specification sheet (English)
24 Vac/dc0/2..10V=;3-ptoptional0..10V=90101.5S10010 TXT CAD
PDF
Specification sheet (English)
24 Vac/dc0/2..10V=;3-pt20..10V=90101.5S10010-SW2 TXT CAD
PDF
Specification sheet (English)
Supply voltageControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
    sNmm2 TXTCADPDF
24 Vac/dc2-ptoptional45204.6S2024-2POS TXT CAD
PDF
Specification sheet (English)
24 Vac/dc2-pt245204.6S2024-2POS-SW2 TXT CAD
PDF
Specification sheet (English)
230 Vac2-ptoptional45204.6S20230-2POS TXT CAD
PDF
Specification sheet (English)
230 Vac2-pt245204.6S20230-2POS-SW2 TXT CAD
PDF
Specification sheet (English)
24 Vac/dc0/2..10V=;3-ptoptional0..10V=90204.6S20010 TXT CAD
PDF
Specification sheet (English)
24 Vac/dc0/2..10V=;3-pt20..10V=90204.6S20010-SW2 TXT CAD
PDF
Specification sheet (English)
Optional accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
End switch kit, with 2 SPDT freely adjustable end-switchesSW2 TXT
PDF
Installation/mounting instruction (English)