Protection class | IP54 |
Position indication | rotational angle scales 0..90o, 90..0o |
End switch function/capacity | models with 1 SPDT switch 250 V, 8 (5) A; adjustable setting between 0o and 95o |
Shaft mounting | for round shafts 9..16 mm; square shafts 6..13 mm |
Spring return | yes |
Manual operation | no |
Spring return timing | 25 s |
Torque | 5 Nm |
Damper area | 1 m2 |
Additional description |
|