rp7517bge02
rp7517bge02colres.jpgDownloads
rp7517bge02bwhres.tifDownloads
Input signal electrical input 2..10 Vdc
Output signal pressure output 20..100 kPa, proportional to input signal
Pressure connection for 4 or 6 mm PE hose
Wiring connection with 1 metre cable
Mounting DIN rail
Max. pressure 200 kPa
Media temp. 5 ... 55 oC
Additional description Air capacity 720 Nl/h.
Power supplyModelTypeDownloads
Vacdc | VA  TXTPDF
from controller | 10 for Micronik 100RP7517A1009 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 | 1.7 for Excel 5000RP7517B1008 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)