rf20-nl01
rf20-nl01colres.jpgDownloads
rf20-nl01bwhres.tifDownloads
Protection class IP30
Temperature element NTC20k
Temperature range 10 ... 40 oC
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Wiring terminals 2
TypeDownloads
 TXTPDF
RF20 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)