rgt240-ge51
rgt240-ge51colres.jpgDownloads
rgt240-ge51bwhres.tifDownloads
Flue gas thermostat for safety control of solid fuel boilers (in combination with oil boilers).
Switch function/capacity SPDT 10A/250Vac
Mounting place flue gas vent
Reset function automatic reset
Setpoint device inside
IP class IP54
Immersion depth 150 mm
Temp. setpoint range 20 ... 400 oC
Differential setting range 10 ... 18 K
Max. media temperature 700 oC