relay-pw3-nl01
relay-pw3-nl01colres.jpgDownloads
relay-pw3-nl01bwhres.tifDownloads
The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation. They are of a compact design (wall or DIN rail mounting) and have a broad supply voltage band.
Features include:
Communications speed from 300 to 9600 baud
Short circuit and over-voltage proof
Operating state indicated by LED on front of unit
relay-pw3-nl01
relay-pw3-nl01colres.jpgDownloads
relay-pw3-nl01bwhres.tifDownloads
RELAY-PW3
relay-pw20-nl01
relay-pw20-nl01colres.jpgDownloads
relay-pw20-nl01bwhres.tifDownloads
RELAY-PW20
relay-pw60-nl01
relay-pw60-nl01colres.jpgDownloads
relay-pw60-nl01bwhres.tifDownloads
RELAY-PW60
Product descriptionTypeDownloads
  TXTPDF
Converter for max 3 M-bus derived unitsPW3 TXT
PDF
Specification sheet (Multilingual)
Converter for max 20 M-bus derived unitsPW20 TXT
PDF
Specification sheet (Multilingual)
Converter for max 60 M-bus derived unitsPW60 TXT
PDF
Specification sheet (Multilingual)