pshd-ge51
pshd-ge51colres.jpgDownloads
pshd-ge51bwhres.tifDownloads
Electronic Differential Pressure Switches are microprocessor-controlled pressure measurement devices for a differential pressure range of 0 ... 20 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring and control of system pressure. They come complete with an angled M12X1 plug and are mounted directly to the pipe via two G1/4" internal thread connections.
Features:
Open-collector
Configurable as min./max./window monitor
LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software for better readability; HMI can be freely swiveled 310o
Self-monitoring electronics
Adjustable drop-in/drop-out delay
Media temp. -20 ... 80 oC
Protection class IP65
Ambient temperature -20 ... 70 oC
Pressure Swith HMI
Pressure rangeMax. pressureTypeDownloads
barbar TXTPDF
0 ... 0.10.9PSHDM1002 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)
0 ... 0.30.9PSHDM3002 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)
0 ... 13PSHDB0012 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)
0 ... 39PSHDB0032 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)
0 ... 621PSHDB0062 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)
0 ... 2060PSHDB0202 TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/startup instruction (German) Installation/startup instruction (English) Operator manual (English) Operator manual (German) Certificate (English) Certificate (Russian)