pz1ge51
pz1ge51colres.jpgDownloads
pz1ge51bwhres.tifDownloads
The temperature sensors have parts in contact with the medium made of stainless steel (1.4571 / 316Ti). The temperature is sensed by a Pt100 resistance thermometer confirming to EN 60 751. The sensor is connected in a 3-wire circuit. The Pt100 resistance thermometers are suitable for use in the temperature range of - 50 ... +400 degrees C.
Sensor as per EN60751: PT100, Class A, 3-wire
Electrical connection screw terminals
Ambient temperature -20 ... 100 oC
Max. pressure 100 bar
Temperature range -50 ... 400 oC
IP class IP67
Temperature element Pt100
Mounting place in well
Immersion depth 100 mm
Additional description
Process Connection: G1/2"
Material: Tube: high-grade steel 1.4571
Connection head: 1.4571/316Ti, Cabel entry: M16x1.5, Cable diameter: 6...9 mm, Protection class: IP67, Material housing and cover: 1.4571
TypeDownloads
 TXTPDF
P100-100 TXT
PDF
Specification sheet (German) Specification sheet (English) Certificate (English)
Accessories,suitable only for P100-XXX
DescriptionAdditional Product TypeDownloads
 TXTPDF
Immersion tube, G1/2, immersion length 100 mmG12-100 TXT
Immersion tube, 1/2 NPT, immersion length 100 mmN12-100 TXT
Immersion tube, G1/2, immersion length 200 mmG12-200 TXT
Immersion tube, G1/2, immersion length 250 mmG12-250 TXT
Immersion tube, 1/2 NPT, immersion length 250 mmN12-250 TXT