nxlhvacge51
nxlhvacge51colres.jpgDownloads
nxlhvacge51bwhres.tifDownloads
Variable speed drives for induction motors, with built-in RFI filters. EMC and LVD compliant.
The inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating , ventilation and air conditioning systems, normally Low Overload ratings are used. Industrial or process installations normally require High Overload ratings.
Features
the software is tailored to meet the typical HVAC application
start-up wizard
optimized I/O configuration including thermistor input
flexible I/O configuration: 2 slots
inputs/outputs: 2 analog inputs, 6 digital inputs, 2 relays, 1 thermistor input, 1 analog output
Series NXL HVAC
RFI-filter integrated
Brake chopper integrated
Voltage 400V
Output frequency 0 ... 320 Hz
Frequency resolution 0.01 Hz
Serial communication Modbus RTU as standard; optional: LonWorks, Profibus DP, BACnet, Ethernet (Mobus/TCP), N2, DeviceNet, CANopen
Immunity fulfills all EMC immunity requirements
Emissions EN61800-3 (IP21: category C2, IP54: category C1)
Safety EN61800-5, CE, UL, cUL
1 phase input no
3 phases input yes
Protection class IP54
applcertmarkulge51
applcertmarkcege23
IP54
PowerLow overload IcontHigh overload (for Machines)High overload IcontTypeDownloads
kWAkWA TXTPDF
1.13.30.752.2HVAC03C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
1.54.31.13.3HVAC04C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
2.25.61.54.3HVAC05C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
37.62.25.6HVAC07C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
4937.6HVAC09C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
5.51249HVAC12C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
7.5165.512HVAC16C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
11237.516HVAC23C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
15311123HVAC31C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
18.5381531HVAC38C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
224618.538HVAC46C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)
30612246HVAC61C5 TXT
PDF
Brochure (English) Specification sheet (English) Operator manual (English) Engineering Manual (English) Application manual (English) Installation/startup instruction (Multilingual) Installation/startup instruction (Multilingual)