n20010-ge51
n20010-ge51colres.jpgDownloads
n20010-ge51bwhres.tifDownloads
Direct-coupled actuator with self-centering shaft adapter.
For air dampers, air handlers, ventilation flaps, louvers and VAV-units.
Protection class IP54
Position indication rotational angle scales 0..90o, 90..0o
End switch function/capacity SPDT switch 230V, 5 (3) A for models with end switch
Shaft mounting for round shafts 10..27 mm; square shafts 10..18 mm
Manual operation yes
Additional description
Rotation direction selectable by switch.
When power is removed, the actuator remains in position.
Removable wiring box, with cable gland M20x1,5 1/2" NPT.
Actuator supplied with complete package mounting parts.
For modulating control models: Control input signal can be voltage or current.
For modulating control models: Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
For damper area of 4 square meters
Supply voltageControl input signalBuilt in rotation limiterEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
     sNmm2 TXTCADPDF
24 Vac2/3-ptoptional110204N2024 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac2/3-pt2110204N2024-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vac2/3-ptoptional110204N20230 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vac2/3-pt2110204N20230-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac/dc0/2..10V=optional0/2..10V=95204N20010 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac/dc0/2..10V=20/2..10V=95204N20010-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
For damper area of 6 square meters
Supply voltageControl input signalBuilt in rotation limiterEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
     sNmm2 TXTCADPDF
24 Vac2/3-ptoptional110346N3424 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vac2/3-ptoptional110346N34230 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac/dc0/2..10V=optional0/2..10V=95346N34010 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Optional accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
End switch kit, with 2 SPDT freely adjustable end-switchesSW2 TXT
PDF
Installation/mounting instruction (English)