n10010-ge51
n10010-ge51colres.jpgDownloads
n10010-ge51bwhres.tifDownloads
Direct coupled actuators for air dampers, ventilation flaps, louvers and VAV-units.
Actuators can also be used with VBG/VBF ball valves.
Protection class IP54
End switch function/capacity SPDT switch 230 V, 5(3) A for models with end switch
Shaft mounting for round shafts 8..16 mm; square shafts 6..13 mm
Built in rotation limiter yes
Manual operation yes
Additional description
Removable wiring box, with cable gland M20x1,5 1/2" NPT.
Rotation direction selectable by switch.
Adjustable mechanical end limits included.
For damper area of 1 square meter
Supply voltageControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
    sNmm2 TXTCADPDF
24 Vac/dc2/3-pt11051N0524 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc2/3-pt211051N0524-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
230 Vac2-ptmax. 11051N05230-2POS TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc0/2..10V=;2/3-pt0/2..10V=90/11051N05010 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc0/2..10V=;2/3-pt20/2..10V=90/11051N05010-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
For damper area of 2 square meters
Supply voltageControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaTypeDownloads
    sNmm2 TXTCADPDF
24 Vac/dc2/3-pt110102N1024 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc2/3-pt2110102N1024-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
230 Vac2-ptmax. 140102N10230-2POS TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc0/2..10V=;2/3-pt0/2..10V=90/110102N10010 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)
24 Vac/dc0/2..10V=;2/3-pt20/2..10V=90/110102N10010-SW2 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (English)