![]() |
|
Protection class | IP40 |
Position indication | scale plate |
Torque | 3 Nm |
Angle of rotation | 90 o |
Manual operation | yes |
Cable length | 1.5 m |
|
|||||||
Supply voltage | Control input signal | Runtime | Type | Downloads | |||
---|---|---|---|---|---|---|---|
s | TXT | CAD | |||||
24 Vac | 2/3-pt | 108 | MVN613A1500 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||||
24 Vac/dc | 2/3-pt | 30 | MVN643A1500 |
![]() | — | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||||
230 Vac | 2/3-pt | 108 | MVN663A1500 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |
|
|||||||
Supply voltage | Control input signal | Runtime | Type | Downloads | |||
---|---|---|---|---|---|---|---|
s | TXT | CAD | |||||
24 Vac/dc | 0/2..10V= | 90 | MVN713A1500 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Replacement screw terminal block, pluggable | MVNAT3/B |
![]() | — |