Protection class | IP40 |
End switch function/capacity | models with 2 SPST switches 250 V 5(3) A; fixed setting at 7o and 85o |
Shaft mounting | for squared shafts max. 13 mm |
Spring return | yes |
Spring return timing | 15 s |
Runtime | 15 s |
Control input signal | 2-pt |
Additional description |
|