![]() |
|
Protection class | IP44 |
Position indication | scale plate |
Torque | 8 Nm |
Angle of rotation | 90 o |
Manual operation | yes |
Cable length | 1 m |
Supply voltage | 24 Vac |
Runtime | 75 s |
|
||||||
Control input signal | Position feedback | Type | Downloads | |||
---|---|---|---|---|---|---|
TXT | CAD | |||||
2-pt | — | MR6-24-2POS |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||
0/2..10V=; 0/4..20mA | 0..10V= | MR6-24-010 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |