mp953b5003ge51
mp953b5003ge51colres.jpgDownloads
mp953b5003ge51bwhres.tifDownloads
Pneumatic actuator for valves in heating and air conditioning systems.
Actuators are suitable for valve series: V5011, V5013, V5015, V5049, V5050, V5016, V5025, V5328, V5329.
Protection class IP54
Action direct or reverse acting
Max. operating pressure 140 kPa
Max. safe air pressure 172 kPa
Additional description Rolling diaphragm
20 mm
Adjustable start pointPositionerStrokeEffective diaphragm areaAction actuator stemMax. ambient temperaturePressure rangeTypeDownloads
kPa mmcm2 oCkPa TXTPDF
20.7 ... 6920122.0extends7020.7 ... 34.5/69MP953A5005 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20.7 ... 6920314extends7020.7 ... 34.5/69MP953A5039 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20.7 ... 6920254retracts7020.7 ... 34.5/69MP953B5003 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20122.0extends12013.8 ... 48.3MP953C5001 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20122.0extends12055.2 ... 82.8MP953C5019 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20122.0extends12027.6 ... 75.9MP953C5027 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20314extends12013.8 ... 48.3MP953C5068 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20314extends12055.2 ... 82.8MP953C5076 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20314extends12027.6 ... 75.9MP953C5084 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20254retracts12055.2 ... 82.8MP953D5009 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
20254retracts12027.6 ... 75.9MP953D5025 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
38 mm
Adjustable start pointPositionerStrokeEffective diaphragm areaAction actuator stemMax. ambient temperaturePressure rangeTypeDownloads
kPa mmcm2 oCkPa TXTPDF
20.7 ... 6938855.0extends7020.7 ... 34.5/69MP953A5054 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
38855.0extends12013.8 ... 48.3MP953C5142 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
38855.0extends12027.6 ... 75.9MP953C5159 TXT
PDF
Specification sheet (English) Installation/startup instruction (German)
High Temperature Applications, the following bonnet extentions must be used with MP953 actuators when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.
DescriptionAdditional Product TypeDownloads
 TXTPDF
Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm43161276-001 TXT