![]() |
|
Max. operating pressure | 140 kPa |
Air connection | metal barb type slip-on connector for 6 x 1 mm or 1/4" O.D. polyethylene tube |
Max. safe air pressure | 200 kPa |
Effective diaphragm area | 25 cm2 |
Net force at 0 kPa pressure | 45 N |
Net force at 125 kPa pressure | 80 N |
Ambient temperature | -30 ... 70 oC |
Pressure range | 21 ... 91 kPa |
Additional description |
|