![]() |
|
Max. operating pressure | 140 kPa |
Air connection | barb fitting for 6 mm 1/4" polyethylene tubing |
Max. safe air pressure | 210 kPa |
Stroke | 90 mm |
Additional description | Pressure operating range for MP904A,C models field adjustable for 3 spans. |
![]() |
|
Max. operating pressure | 140 kPa |
Air connection | barb fitting for 6 mm 1/4" polyethylene tubing |
Max. safe air pressure | 210 kPa |
Stroke | 90 mm |
Additional description | Pressure operating range for MP904A,C models field adjustable for 3 spans. |
|
|||||||||
Positioner | Effective diaphragm area | Net force at 0 kPa pressure | Net force at 140 kPa pressure | Ambient temperature | Pressure range | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|
cm2 | N | N | oC | kPa | TXT | ||||
• | 146 | 550 | 600 | -30 ... 70 | 21 ... 70 | MP904A5047 |
![]() | ||
Specification sheet (German) | |||||||||
— | 146 | 550 | 600 | -30 ... 90 | 49 ... 91 | MP904B5052 |
![]() | ||
Specification sheet (German) | |||||||||
• | 65 | 280 | 250 | -30 ... 70 | 21 ... 70 | MP904C1026 |
![]() | ||
Specification sheet (German) | |||||||||
— | 65 | 70 | 500 | -30 ... 90 | 14 ... 49 | MP904D1032 |
![]() | ||
Specification sheet (German) | |||||||||
— | 65 | 280 | 250 | -30 ... 90 | 49 ... 91 | MP904D1040 |
![]() | ||
Specification sheet (German) | |||||||||
— | 65 | 110 | 250 | -30 ... 90 | 21 ... 91 | MP904D1057 |
![]() | ||
Specification sheet (German) |