ml8824-20-ge51
Electrical actuator modulating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position feedback 0..10V=
End switches optional
Supply voltage 24 Vac/dc
Control input signal 0/2..10V=; 0/4..20mA
Manual operation yes
Spring return no
20 mm
ml8824-20-ge51
ML8824-20
Stem forceStrokeRuntimeTypeDownloads
Nmms TXTPDF
6002060/80ML8824A0620 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
18002040/60ML8824A1820 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
38 mm
ml8824-38-ge51
ML8824-38
Stem forceStrokeRuntimeTypeDownloads
Nmms TXTPDF
18003880/120ML8824A1840 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)