![]() |
|
Protection class | IP54 |
Supply voltage | 24 Vac |
Stem force | 400 N |
Control input signal | 0/2..10V= |
Stroke | 6.5 mm |
Additional description | For ML7435E1004: approved according DIN EN 14597 in combination with V5825B. |
![]() |
|
Protection class | IP54 |
Supply voltage | 24 Vac |
Stem force | 400 N |
Control input signal | 0/2..10V= |
Stroke | 6.5 mm |
Additional description | For ML7435E1004: approved according DIN EN 14597 in combination with V5825B. |