![]() |
|
Protection class | IP54 |
Position indication | scale plate |
Stem position at control signal loss | selectable: closed, half open, open |
Position feedback | 2..10V= |
End switches | optional |
Supply voltage | 24 Vac |
Stem force | 1800 N |
Control input signal | 0/2..10V=; 0/4..20mA |
Manual operation | yes |