ml7420age02
ml7420age02colres.jpgDownloads
ml7420age02bwhres.tifDownloads
Electrical actuator modulating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate
Stem position at control signal loss adjustable
End switches optional
Supply voltage 24 Vac
Stem force 600 N
Stroke 20 mm
Additional description The control action is reversable. For ML7425-models: approved according DIN EN 14597 (up to 130 oC) in combination with V5016A/V5025A/V5328A/V5049A.
20 mm; 600 N
ml7420age02
ml7420age02colres.jpgDownloads
ml7420age02bwhres.tifDownloads
ML7420A
Control input signalPower loss actionManual operationRuntimeSpring returnPosition feedbackTypeDownloads
   min   TXTCADPDF
0/2..10V=1.02..10V=ML7420A6009 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
2..10V=1.0ML7420A6025 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
0/2..10V=0.52..10V=ML7420A6017 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20 mm; 600 N, Spring return
ml7425age02
ml7425age02colres.jpgDownloads
ml7425age02bwhres.tifDownloads
ML7425A
Control input signalPower loss actionManual operationRuntimeSpring returnPosition feedbackTypeDownloads
   min   TXTCADPDF
0/2..10V=stem extends1.82..10V=ML7425A6008 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
0/2..10V=stem retracts1.82..10V=ML7425B6007 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Auxiliary switch (250 V~, 10 A)43191680-205 TXT
PDF
Installation/mounting instruction (Multilingual)
High temperature kits for:
DescriptionAdditional Product TypeDownloads
 TXTPDF
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001 TXT
PDF
Installation/mounting instruction (Multilingual)
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002 TXT
PDF
Installation/mounting instruction (Multilingual)