![]() |
|
Protection class | IP54 |
Stem force | 400 N |
Control input signal | 3-pt |
Stroke | 6.5 mm |
Power loss action | stem retracts |
Runtime | 60 s |
Spring return | yes |
Additional description | Approved according DIN EN 14597 in combination with V5825B. |
![]() |
|
Protection class | IP54 |
Stem force | 400 N |
Control input signal | 3-pt |
Stroke | 6.5 mm |
Power loss action | stem retracts |
Runtime | 60 s |
Spring return | yes |
Additional description | Approved according DIN EN 14597 in combination with V5825B. |