![]() |
|
Protection class | IP54 |
Position indication | scale plate on the yoke |
End switches | optional |
Stem force | 1800 N |
Control input signal | 3-pt |
Manual operation | yes |
|
||||||||
Supply voltage | Stroke | Runtime | Position feedback | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|
mm | min | TXT | CAD | |||||
24 Vac | 20 | 1.9 | optional | ML6421A3005 |
![]() | — | ||
Installation/mounting instruction (English) Specification sheet (English) | ||||||||
230 Vac | 20 | 1.9 | — | ML6421A3013 |
![]() |
![]() | ||
Installation/mounting instruction (English) Specification sheet (English) |
|
||||||||
Supply voltage | Stroke | Runtime | Position feedback | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|
mm | min | TXT | CAD | |||||
24 Vac | 38 | 3.5 | optional | ML6421B3004 |
![]() | — | ||
Installation/mounting instruction (English) Specification sheet (English) | ||||||||
230 Vac | 38 | 3.5 | — | ML6421B3012 |
![]() |
![]() | ||
Installation/mounting instruction (English) Specification sheet (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Dual end switches SPDT, adjustable (250 V~, 10 A) | 43191680-002 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
Single feedback potentiometer 220/135 ohm operating range, for 20 mm models | 43191679-001 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
Single feedback potentiometer 10 kohm operating range, for 20 mm models | 43191679-007 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
Single feedback potentiometer 220/135 ohm operating range, for 38 mm models | 43191679-002 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
Single feedback potentiometer 10 kohm operating range, for 38 mm models | 43191679-008 |
![]() | ||
Installation/mounting instruction (Multilingual) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
V5011R/S, V5013R/E; V5328A/V5329A DN15..32 | 43196000-001 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..80 | 43196000-002 |
![]() | ||
Installation/mounting instruction (Multilingual) | ||||
V5015A/V5016A/V5025A/V5049A/V5050A/B/V5328A 38 mm | 43196000-038 |
![]() | ||
Installation/mounting instruction (Multilingual) |