ml6420age02
ml6420age02colres.jpgDownloads
ml6420age02bwhres.tifDownloads
Electrical actuator floating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate
Position feedback optional
End switches optional
Stem force 600 N
Control input signal 3-pt
Stroke 20 mm
Additional description For ML6425-models: approved according DIN EN 14597 (up to 130 oC) in combination with V5016A/V5025A/V5328A/V5049A.
applcertmarkdinge23
20 mm; 600 N
ml6420age02
ml6420age02colres.jpgDownloads
ml6420age02bwhres.tifDownloads
ML6420A
Supply voltagePower loss actionManual operationRuntimeSpring returnTypeDownloads
   min  TXTCADPDF
24 Vac1.0ML6420A3007 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac1.0ML6420A3072 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vac0.5ML6420A3023 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vac1.0ML6420A3015 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vac0.5ML6420A3031 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20 mm; 600 N, Spring return
ml6425age02
ml6425age02colres.jpgDownloads
ml6425age02bwhres.tifDownloads
ML6425A
Supply voltagePower loss actionManual operationRuntimeSpring returnTypeDownloads
   min  TXTCADPDF
24 Vacstem extends1.8ML6425A3006 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
24 Vacstem retracts1.8ML6425B3005 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vacstem extends1.8ML6425A3014 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
230 Vacstem retracts1.8ML6425B3021 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Dual end switches SPDT, adjustable (250 V~, 10 A)43191680-005 TXT
PDF
Installation/mounting instruction (Multilingual)
Feedback potentiometer 10 kohm, operating range43191679-011 TXT
PDF
Installation/mounting instruction (Multilingual)
Feedback potentiometer 220 ohm operating range43191679-012 TXT
PDF
Installation/mounting instruction (Multilingual)
High temperature kits for:
DescriptionAdditional Product TypeDownloads
 TXTPDF
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001 TXT
PDF
Installation/mounting instruction (Multilingual)
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002 TXT
PDF
Installation/mounting instruction (Multilingual)