mce3ge51
mce3ge51colres.jpgDownloads
mce3ge51bwhres.tifDownloads
Three channel signal converter module.
For a signal change from 0..10Vdc (from external controller) into an on/off relay contact output.
Input signal 3x 0..10 Vdc
Output signal
relay K1/K2 SPDT contact 240 V, 2 A
relay K3 SPST contact 240 V, 2 A
Mounting DIN rail
Power supply 24 Vacdc | 1 VA 
TypeDownloads
 TXTPDF
MCE3 TXT
PDF
Installation/mounting instruction (English)