mce2ge51
mce2ge51colres.jpgDownloads
mce2ge51bwhres.tifDownloads
For conversion of an 24 Vdc signal from a digital output of a controller into an on/off output signal.
Input signal 0 or 24 Vdc
Output signal relay contact SPDT 250 V, 6 A; relay on with 24 V, off with 0 V input signal
Manual operation functions override switch with auto-off-on position
LED functions yellow LED showing relay status
Mounting DIN rail
Power supply 24 Vacdc | 0.5 VA 
TypeDownloads
 TXTPDF
MCE2 TXT
PDF
Specification sheet (German) Specification sheet (English)