mce1ge51
mce1ge51colres.jpgDownloads
mce1ge51bwhres.tifDownloads
For conversion of an analogue output signal from a controller into an on/off output signal.
Input signal 0..10 Vdc
Output signal relay contact SPDT 250 V, 4 A; relay on with input voltage > 3 V, relay off with input voltage < 2,5 V
Manual operation functions override switch with auto-off-on position
LED functions yellow LED showing relay status
Mounting DIN rail
Power supply 24 Vacdc | 1 VA 
TypeDownloads
 TXTPDF
MCE1 TXT
PDF
Specification sheet (German) Specification sheet (English)