m7410-ge51
m7410-ge51colres.jpgDownloads
m7410-ge51bwhres.tifDownloads
Electrical actuator with LON input signal.
Protection class IP42
Position indication with red indicator
LonMark(R) profile input SNVT percent 0-100%
Transceiver type FTT 10A
Supply voltage 24 Vac
Stem force 180 N
Control input signal LON
Stroke 6.5 mm
Runtime 150 s
Cable length 1.5 m
Additional description Contact input available for override function fully open or closed. Manual operation with valve cap. Configurable parameters for direct/reverse acting. LED-indication for servicing.
6,5 mm; 180 N; for valve series: V5078B, V5822A, V5823A/C, V5832A, V5833A/C, VSM
TypeDownloads
 TXTPDF
M7410G1016 TXT
PDF
Installation/mounting instruction (English) Specification sheet (English)