|
|
| Protection class | IP42 |
| Position indication | with red indicator |
| End switch function/capacity | SPDT, capacity 1A inductive, 5A resistive |
| Supply voltage | 24 Vac |
| Control input signal | 0/2..10V= |
| Additional description | The control action is reversable. For M7410E1..-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable. |

