|
|
| Protection class | IP43 |
| Position indication | with red indicator |
| Supply voltage | 24 Vac |
| Stem force | 90 N |
| Control input signal | 3-pt |
| Stroke | 2.5 mm |
| Runtime | 57 s |
| Additional description | Manual operation with valve cap. |
|
|||||
| Cable length | Type | Downloads | |||
|---|---|---|---|---|---|
| m | TXT | CAD | |||
| 0.9 | M7410A1001 |
|
| ||
| Specification sheet (English) | |||||
| 3 | M7410A1001-3M |
| — | ||
| Specification sheet (English) | |||||
| 5 | M7410A1001-5M |
| — | ||
| Specification sheet (English) | |||||
| 10 | M7410A1001-10M |
| — | ||
| Specification sheet (English) | |||||
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| Adapter for Danfoss RA2000 | IRA-AD |
| — | |