m6422l1003ge51
m6422l1003ge51colres.jpgDownloads
m6422l1003ge51bwhres.tifDownloads
Protection class IP54
Supply voltage 230 Vac
Control input signal 3-pt
Built in rotation limiter no
Manual operation yes
End switches optional
Runtime 150 s
Torque 40 Nm
TypeDownloads
TXTPDF
M6422L1003 TXT
PDF
Specification sheet(English) Installation/mounting instruction(English)
Optional accessories
DescriptionAdditional Product TypeDownloads
TXTPDF
End switchAS2 TXT