|
|
| Protection class | IP43/IP42 |
| Position indication | with red indicator |
| End switch function/capacity | SPDT; capacity 1 A inductive, 5 A resistive |
| Control input signal | 3-pt |
| Stroke | 6.5 mm |
| Runtime | 150 s |
| Additional description | For M7410-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable. |