![]() |
|
Protection class | IP44 |
End switch function/capacity | SPST; capacity 1A inductive, 3 A resistive |
Torque | 7 Nm |
Control input signal | 3-pt |
Angle of rotation | 90 o |
Manual operation | yes |
Runtime | 100 s |
Cable length | 1.5 m |
Additional description | Manual operation by declutch of gear. |